Select a different country or region to see content for your location.
United States
16:41:16 GMT+0000 (Coordinated Universal Time)


JK0S050>A
Tapered roller bearing
Tapered roller bearings JK0S, integral tapered roller bearings, lip seal on one side, diameter series 0
Preferred product



Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 22 mm | Width, inner ring |
C | 21,5 mm | Width, outer ring |
Cr | 64.000 N | Basic dynamic load rating, radial |
C0r | 93.000 N | Basic static load rating, radial |
Cur | 11.400 N | Fatigue load limit, radial |
nG | 4.050 1/min | Limiting speed |
FBR | 31.400 N | Load carrying capacity of snap ring connection |
12.800 N | Maximum axial clamping force | |
≈m | 405,3 g | Weight |
Mounting dimensions
da max | 56 mm | Maximum diameter of shaft shoulder |
db min | 56 mm | Minimum diameter of shaft shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
Dn | 81,8 mm | Groove diameter at housing |
ΔDn | 0,22 mm | Upper limit deviation |
Dimensions
r1, 2 min | 1 mm | Minimum chamfer dimension of inner ring back face |
D1 | 75,7 mm | Diameter of groove |
m/2 | 1 mm | Width of groove |
a | 19 mm | Distance between the apexes of the pressure cones |
d1 | 66,4 mm | Guidance rib diameter of inner ring |
u | 0,02 mm | Stand out inner to outer ring |
Δu | 0,05 mm | Upper limit deviation |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |
Calculation factors
e | 0,42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1,43 | Dynamic axial load factor |
Y0 | 0,79 | Static axial load factor |
Additional information
BR80 | Snap ring |